Contact Us

Product Details

Special cylinders

Air bearing actuator

Model No.
LBC
Industry
  • Semiconductor manufacturing process (post-process)
  • Implementation

Air static pressure soft actuator based on non-contact air bearing mechanism with zero sliding resistance. The actuator enables sensitive and precise load control when combined with electro pneumatic regulator (EV).

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Sliding resistance zero]
Completely contactless with zero sliding resistance, so thrust control linearly proportional to supply pressure with high response is possible.

[Clean]
There is no dust generation as it is completely contactless.

Variations
Model No.LBC-01
Product name
Single acting / push
Thrust (N)
1
Remarks
Model No.LBC-05
Product name
Single acting / push
Thrust (N)
5
Remarks
Model No.LBC-30
Product name
Single acting / push
Thrust (N)
10
Remarks

Return to Product List