Contact Us

Product Details

Fulcrum hands

Thin wide angle hand

Model No.
HMD
Industry
  • Assembly
  • Handling
  • Inspection

Thin hand that allows wide angle 180° opening / closing.
It is thin, space-saving and flexible and makes line configurations possible.

Newly released Φ12, Φ20.

[Bore size] ∅12 to ∅25
[Open / close angle] -4° to 184°
[Gripping force] 16 to 120N

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Wide angle open / close]
With the wide angle, vertical movement during pick &amp place is unnecessary and positioning is easy.

[Gripping power]
Strong gripping power with toggle mechanism.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.HMD
Product name
Double acting
Bore size
Φ12~Φ25
Port size
M3, M5
Remarks

Return to Product List