Contact Us

Product Details

Fulcrum hands

Wide angle hand

Model No.
HDL
Industry

Smooth movement without reaction is possible.
[Open / close angle] 0° to 180°

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Large opening angle]
Since there is no interference between the workpiece and jaw, the space taken up is small and no auxiliary slide is required.

[Easy installation]
There are three mounting surfaces, and installation from any direction is possible.

[Lightweight and compact]
Body is lightweight and compact.
Demonstrates powerful gripping force.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.HDL-※
Product name
Double acting
Bore size
φ25, φ40
Port size
M5, Rc1/8
Remarks
Model No.HDL-※-O
Product name
Single acting (normally open)
Bore size
φ25, φ40
Port size
M5, Rc1/8
Remarks
Model No.HDL-※-C
Product name
Single acting (Normally open: normally closed)
Bore size
φ25, φ40
Port size
M5, Rc1/8
Remarks

Return to Product List