Product Details
Fulcrum hands
Fulcrum hand
- Model No.
- HBL
- Industry
Lightweight and compact fulcrum hand.
[Open / close angle] -5° to 20°

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Lightweight and compact]
Lightweight and compact, yet with powerful gripping power.[Easy installation]
There are three mounting surfaces, and installation from any direction is possible.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.HBL-※
- Product name
- Double acting
- Bore size
- φ15, φ20, φ25, φ40
- Port size
- M5, Rc1/8
- Remarks
- Model No.HBL-※-O
- Product name
- Single acting (normally open)
- Bore size
- φ15, φ20, φ25, φ40
- Port size
- M5, Rc1/8
- Remarks
- Model No.HBL-※-C
- Product name
- Single acting (Normally open: normally closed)
- Bore size
- φ15, φ20, φ25, φ40
- Port size
- M5, Rc1/8
- Remarks