Contact Us

Product Details

Special cylinders

High power cylinder

Model No.
SHC

Discontinued 2026 10 31

Industry
  • Press-fitting / Press

【Discontinued model】

Energy saving air cylinder that outputs full power only at the stroke end and suppresses air consumption of intermediate stroke. Contributes to reducing running costs and space for caulking, press fitting processes, etc.

Documents / Download

PDF Catalog

User's Manual

CKD plus Members Only

Features

[Air consumption reduced]
With maximum thrust only at the stroke end and low thrust during the stroke, to enable significant reduction in air consumption.

[Space saving]
Compared to cylinders of same thrust, the size of the cylinder diameter can be reduced.

Variations
Model No.SHC
Product name
Double force
Bore size (mm)
φ40, φ50, φ63, φ80, φ100
Remarks
Discontinued
2026 10 31
Model No.SHC-K
Product name
Quad force
Bore size (mm)
φ40, φ50, φ63, φ80, φ100
Remarks
Discontinued
2026 10 31

Return to Product List