Contact Us

Product Details

Chucks

Hollow chuck

Model No.
CKF
Industry

Hollow chuck which enables multi-function installation with a lightweight, compact design.
[Operating stroke length] 5, 7, 8, 16 mm

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Hollow hole equipped]
Pusher, air blow, or sensor can be installed in the hollow.

[Hollow fixed]
Fixed type not affected by the operation of the jaw.

[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.CKF
Product name
Double acting
Bore size
φ30, φ40, φ50, φ80
Hollow diameter
φ5.5, φ8.4, φ10.4, φ12, φ16
Port size
M5
Remarks
Model No.CKF-※-O
Product name
Single acting (normally open)
Bore size
φ30, φ40, φ50, φ80
Hollow diameter
φ5.5, φ8.4, φ10.4, φ12, φ16
Port size
M5
Remarks
Model No.CKF-※-C
Product name
Single acting (normally closed)
Bore size
φ30, φ40, φ50, φ80
Hollow diameter
φ5.5, φ8.4, φ10.4, φ12, φ16
Port size
M5
Remarks

Return to Product List