Contact Us

Product Details

Chucks

3-way jaw thin chuck

Model No.
CKA
Industry
  • Handling

Lightweight, compact handling chuck that is the real deal.
[Operating stroke length] 5/6/7/9/20/25/30/38 mm

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.

[Powerful and compact]
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.CKA
Product name
Double acting
Bore size
φ16, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Port size
M5, Rc1/8
Remarks
Model No.CKA-※-O
Product name
Single acting (normally open)
Bore size
φ16, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Port size
M5, Rc1/8
Remarks
Model No.CKA-※-C
Product name
Single acting (normally closed)
Bore size
φ16, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Port size
M5, Rc1/8
Remarks

Return to Product List