Product Details
Chucks
3-way jaw long stroke chuck
- Model No.
- CK
- Industry
Handling chuck with a focus on stroke.
[Operating stroke length] 20, 40 mm

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Combination adjustments unnecessary]
Operating stroke length of the jaw is long and no adjustment is necessary.[Powerful and compact]
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.CK
- Product name
- Double acting
- Bore size
- φ25, φ44
- Port size
- M5, Rc1/8
- Remarks
- Model No.CK-※-O
- Product name
- Single acting (normally open)
- Bore size
- φ25, φ44
- Port size
- M5, Rc1/8
- Remarks
- Model No.CK-※-C
- Product name
- Single acting (normally closed)
- Bore size
- φ25, φ44
- Port size
- M5, Rc1/8
- Remarks