Product Details
Tool Changer
Automatic hand changer
- Model No.
- CHC
- Industry
- Handling
- Conveyance
Hand changer that supports the factory automation of multi-model workpieces. Automatic exchange of multiple hands and tools possible. Position locking mechanism is provided as standard, and a variety of options of electrodes are available.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Attention to safety]
Position locking mechanism is provided as standard to allow holding with built-in spring even when the drive source is cut off.[Option]
Optional electrode unit for signal line of electrode (15 electric signal pins) available.
- Variations
-
- Model No.CHC
- Product name
- Standard
- Size
- 1, 5, 10, 20
- Port for tool
- M3, M5
- Pneumatic interface
- 6 pc.
- Remarks
- Model No.CHC-※-D1
- Product name
- With electrode (15-pin)
- Size
- 1, 5, 10, 20
- Port for tool
- M3, M5
- Pneumatic interface
- 6 pc.
- Remarks
- Model No.CHC-※-D3
- Product name
- With electrode + D sub-connector (socket)
- Size
- 5, 10, 20
- Port for tool
- M3, M5
- Pneumatic interface
- 6 pc.
- Remarks
- Model No.CHC-※-B
- Product name
- Check valve
- Size
- 5, 10, 20
- Port for tool
- M3, M5
- Pneumatic interface
- 6 pc.
- Remarks