Product Details
Chucks
3-way jaw bearing chuck
- Model No.
- CKG
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[High precision / Smooth operation]
High precision and smooth operation realized by adopting a cross roller guide on the slide part.[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover, and environmental resistance is improved.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.CKG
- Product name
- Double acting
- Option
- -
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks
- Model No.CKG-※-O
- Product name
- Single acting (normally open)
- Option
- -
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks
- Model No.CKG-※-C
- Product name
- Single acting (normally closed)
- Option
- -
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks
- Model No.CKG-※-G
- Product name
- Double acting
- Option
- With nitrile rubber guard
- Bore size
- φ16, φ25, φ32, φ40, φ50
- Port size
- M5
- Remarks