Contact Us

Product Details

Electro pneumatic regulators

Thin electro pneumatic regulator

Model No.
MEVT
Industry

Thin, compact electro pneumatic regulator with reduced wiring.
Ideal for pressure control and fine speed cylinder control in semiconductor and precise processing fields.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[14 mm thin and 80 g lightweight]
With this high integration type, up to 24 manifold stations can be used.

[Supports reduced wiring]
Supports serial transmission (DeviceNet, CC-Link), centralized terminal block, D sub-connector.

[2 mounting directions]
It can be mounted in two directions, bottom and back.

[High precision / high-speed response]
Repeatability: 0.3% F.S.
Response time: 0.1 sec (no load)

Variations
Model No.EVT
Product name
Single unit
Pressure control range (MPa)
0-0.1
Port size (φ)
4, 6
Remarks
Model No.MEVT
Product name
Manifold
Pressure control range (MPa)
0-0.5
Port size (φ)
4, 6
Remarks

Return to Product List