Product Details
Electro pneumatic regulators
High precision electro pneumatic regulator
- Model No.
- EVR
- Industry
- Sensor
Feedback control with semiconductor pressure sensor and electronic control circuit is used. This electro pneumatic regulator allows continuous and precise control of air pressure by electrical signal.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Wide range of control pressure variations]
It is possible to select the optimum pressure range from 9 variations.
[Built-in microcomputer achieves high precision pressure control.]
Hysteresis: 0.3 kPa to 3 kPa
Linearity: ±0.5 kPa to ±5 kPa
Resolution: 0.1 kPa to 0.9 kPa
Repeatability: 0.2 kPa to 1.8 kPa
* Differs according to the set pressure range[Pressure stability]
Residual pressure 0 when the input signal is 0%.
Pressure control pattern can be selected.
[Easy operation]
Two switches allow various settings.
Zero point adjustment
Span point adjustment
Pressure control pattern selection
With operation indicator
[Easy replacement]
Compatible mounting with conventional product (EV2500), with two kinds of connectors available.
It can also be used with manifold.
- Variations
-
- Model No.EVR-2※※0
- Product name
- Single unit
- Pressure control range (MPa)
- 5 to 900 kPa
- Port size (Rc, NPT, G)
- 1/4
- Remarks
- Model No.EVR-2※※9
- Product name
- Manifold
- Pressure control range (MPa)
- 5 to 900 kPa
- Port size (Rc, NPT, G)
- 1/4
- Remarks