Product Details
Electro pneumatic regulators
Low pressure electro pneumatic regulator
- Model No.
- EVL
- Industry
Electro pneumatic regulator that enables high-precision proportional control from 0 kPa to 50 kPa,

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Low pressure control]
Low pressure control from 0 to 50 kPa.[High precision control]
Hysteresis: 0.5% F.S.
Resolution: 0.2% F.S.[Clean]
Fluid passage section grease-free[Degree of protection IP64]
Electric wiring: M12 connector
- Variations
-
- Model No.EVL
- Product name
- Low pressure electro pneumatic regulator
- Port size (Rc)
- 1/4
- Remarks