Contact Us

Product Details

Electro pneumatic regulators

Digital electro-pneumatic regulator

Model No.
EVD
Industry
  • Semiconductor manufacturing process (post-process)
  • Special purpose / conveyance

Compact, high-function electro-pneumatic regulator featuring easily used functions such as pressure and error display function and direct memory function.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[IO-Link compatible]
IO-Link communication enables remote operation from the host, in addition to data collection.

[Predictive maintenance]
Operation status can be monitored.

[With digital display]
Digital display mounted to make control status visible at a glance.

[Modular connection]
Module connection to filter / regulator is possible.

[High precision / high-speed response]
Linearity: ±0.3%F.S.
Hysteresis: 0.5% F.S.
Response time: 0.2 sec

[Preset input function]
Up to 8 channels of pressure can be stored in the body and switched by external signals.

[Direct memory function]
External input signal is not required.
Product operation keys can be used to arbitrarily adjust the secondary pressure value.

Variations
Model No.EVD-1000
Product name
Digital electro-pneumatic regulator
Max. flow rate (L/min)
60 to 400
Pressure range (kPa)
0 to 900
Remarks
Model No.EVD-3000
Product name
Digital electro-pneumatic regulator
Max. flow rate (L/min)
700 to 1500
Pressure range (kPa)
0 to 900
Remarks

Return to Product List