Product Details
Solenoid valves for various fluids
Direct acting 2, 3-port solenoid valve
- Model No.
- HNB・HNG
- Industry
Compact direct acting solenoid valve that can be used for compressed air, water, dry air and low vacuum.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact]
Compact body of φ15, compatible with air, water, dry air, and low vacuum and ideal for equipment installation
- Variations
-
- Model No.HNB1
- Product name
- 2-port NC
- Orifice size (mm)
- φ1
- Port size
- M5
- Working pressure (MPa)
- 0 to 0.7
- Remarks
- Model No.HNG1
- Product name
- 3-port
- Orifice size (mm)
- φ1
- Port size
- M5
- Working pressure (MPa)
- 0 to 0.7 (0 to 0.3 for NO pressurization)
- Remarks