Product Details
Solenoid valves for various fluids
Pilot 2-port solenoid valve (general purpose valve)
- Model No.
- AP
- Industry
Pilot operated 2-port piston drive solenoid valve. Compatible with various applications through material selection. Steam specification can be selected.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids, and steam specification is also available.[Variation]
NO type is also available: compatible with various applications by combining a variety of coil options.
- Variations
-
- Model No.AP11
- Product name
- NC
- Port size
- Rc1/4 to 1
- Remarks
- Model No.AP12
- Product name
- NO
- Port size
- Rc1/4 to 1
- Remarks
- Model No.AP21
- Product name
- NC
- Port size
- Rc1 1/4 to 50 flange
- Remarks
- Model No.AP22
- Product name
- NO
- Port size
- Rc1 1/4 to 50 flange
- Remarks