Product Details
Solenoid valves for various fluids
Pilot 2-port solenoid valve (general purpose valve)
- Model No.
- AD
- Industry
Pilot operated 2-port diaphragm drive solenoid valve compatible with a variety of fluids. Compatible with various applications through material selection.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.[Variation]
NO type is also available; compatible with various applications by combining a variety of coil options.
- Variations
-
- Model No.AD11
- Product name
- NC
- Port size
- Rc1/4 to 1
- Remarks
- Model No.AD12
- Product name
- NO
- Port size
- Rc1/2 to 1
- Remarks
- Model No.AD21
- Product name
- NC
- Port size
- Rc1 1/4 to 50 flange
- Remarks
- Model No.AD22
- Product name
- NO
- Port size
- Rc1 1/4 to 50 flange
- Remarks