Product Details
Solenoid valves for various fluids
Pilot kick 2-port solenoid valve (General purpose valve)
- Model No.
- ADK
- Industry
Pilot kick 2-port diaphragm drive solenoid valve compatible with a variety of fluids. It can be used with differential pressure 0 and supports various applications through material selection.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.[Variations]
Compatible with various applications by combining a variety of coil options.[Differential pressure 0 actuation]
Pilot kick which actuates even at differential pressure 0.
- Variations
-
- Model No.ADK11
- Product name
- NC
- Port size
- Rc1/4 to 1
- Remarks
- Model No.ADK12
- Product name
- NO
- Port size
- Rc1/2 to 1
- Remarks
- Model No.ADK21
- Product name
- NC
- Port size
- Rc1 1/4 to 50 flange
- Remarks