Product Details
Solenoid valves for various fluids
Direct acting 2, 3-port solenoid valve (general purpose valve)
- Model No.
- AB・AG・GAB・GAG
- Industry
Direct acting solenoid valve compatible with various fluids. Compatible with various applications through a wide variety of compatible materials, orifice sizes and coil options.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.[Variation]
Compatible with various applications through a wide variety of orifice size and coil option combinations.[Variation]
2-port (NC, NO), 3-port, manifold: Select the ideal component according to the circuit in use.
- Variations
-
- Model No.AB
- Product name
- 2-port single unit valve
- Port size
- Rc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4, Rc1
- Remarks
- Model No.GAB
- Product name
- 2-port manifold valve
- Port size
- Rc1/4, Rc3/8
- Remarks
- Model No.AG
- Product name
- 3-port single unit valve
- Port size
- Rc1/4, Rc3/8
- Remarks
- Model No.GAG
- Product name
- 3-port manifold valve
- Port size
- Rc1/4, Rc3/8
- Remarks