Product Details
Solenoid valves for various fluids
Direct acting 2, 3-port solenoid valve
- Model No.
- USB・USG
- Industry
Compact direct acting solenoid valve that is compatible with a wide variety of fluids and ideal for equipment installation. Resin body and fitting integrated are also available for various applications.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Compact]
Ideal for equipment installation with compact design; barbed fitting integrated is also available with resin body.[Ease of selection]
The body material (copper alloy, stainless steel, PPS resin) and sealing material (nitrile rubber / fluoro rubber) can be selected accordingly to support various fluids including low vacuum.
- Variations
-
- Model No.USB2
- Product name
- 2-port
- Orifice (mm)
- φ1, 1.5
- Port size
- M5, M6, with barbed fitting
- Remarks
- Model No.USB3
- Product name
- 2-port
- Orifice (mm)
- φ1.6, 2.3, 3.2
- Port size
- Rc1/8, M6, with barbed fitting
- Remarks
- Model No.USG2
- Product name
- 3-port
- Orifice (mm)
- φ1, 1.5
- Port size
- M5, M6, with barbed fitting
- Remarks
- Model No.USG3
- Product name
- 3-port
- Orifice (mm)
- φ1.2, 1.6, 1.8
- Port size
- Rc1/8, M6, with barbed fitting
- Remarks