Product Details
Solenoid valves for vacuum
Solenoid valve for high vacuum
- Model No.
- HVB
Discontinued some variations
- Industry
Direct acting solenoid valve with high sealing force and high vacuum retention compatible with high vacuum.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High vacuum]
Vacuum leakage rate 1.0 x 10^-9 Pa・㎥/s or less, compatible with high vacuum systems.[Lightweight and compact]
Lightweight and compact thanks to the thin coil.[Variation]
Optimum selection is possible from five coil sizes and multiple orifice sizes.[Wide range of connections]
VCR compatible fitting (JXR fitting), double barbed fitting integrated also available, vacuum container, vacuum retention of piping.
- Variations
-
- Model No.HVB112
- Product name
- Solenoid valve for high vacuum
- Size variation
- Size 1
- Orifice size
- φ1.6
- Remarks
- Model No.HVB212
- Product name
- Solenoid valve for high vacuum
- Size variation
- 22 mm width
- Orifice size
- φ1, φ2
- Remarks
- Model No.HVB312
- Product name
- Solenoid valve for high vacuum
- Size variation
- 28 mm width
- Orifice size
- φ2, φ3
- Remarks
- Model No.HVB412
- Product name
- Solenoid valve for high vacuum
- Size variation
- 34 mm width
- Orifice size
- φ3, φ4.5, φ6
- Remarks
- Model No.HVB512
- Product name
- Solenoid valve for high vacuum
- Size variation
- 40 mm width
- Orifice size
- φ4.5, φ6
- Remarks
- Model No.HVB612
- Product name
- Solenoid valve for high vacuum
- Size variation
- 60 mm width
- Orifice size
- φ8, φ12
- Remarks
- Model No.HVB712
- Product name
- Solenoid valve for high vacuum
- Size variation
- 70 mm width
- Orifice size
- φ12, φ15
- Remarks
- Model No.HVB41
- Product name
- Solenoid valve for high vacuum
- Size variation
- Orifice size
- φ5
- Remarks
- Discontinued
2019 05 31Alternative model : HVB412 Series
- Model No.HVB51・HVB61・HVB71・HVB81
- Product name
- Solenoid valve for high vacuum
- Size variation
- Orifice size
- Remarks
- Discontinued
2010 03 31Old CatalogOld ManualAlternative model :
HVB51・HVB61:HVB612 Series
HVB71・HVB81:HVB712 Series