Product Details
Solenoid valves for vacuum
Direct acting 2-port solenoid valve for medium vacuum (special purpose valve)
- Model No.
- FVB・GFVB
Discontinued 2023 12 28
- Industry
【Discontinued model】
Alternative model : FFB・FFG Series
Compact direct acting solenoid valve compatible with medium vacuum. Lightweight, compact and has high sealing force, making it ideal for installing in various vacuum systems and equipment.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Vacuum retention]
Vacuum leakage rate 1.33 x 10^-6 Pa・㎥/s or less, available in medium vacuum.[Lightweight and compact]
Lightweight and compact thanks to the thin coil.[Variation]
Optimum selection is possible from 4 coil sizes and multiple orifice sizes.
- Variations
-
- Model No.FVB21
- Product name
- Direct acting 2-port solenoid valve
- Port size
- Rc1/8
- Orifice size
- φ1, φ2
- Remarks
- Discontinued
2023 12 28
- Model No.FVB31
- Product name
- Direct acting 2-port solenoid valve
- Port size
- Rc1/8, 1/4
- Orifice size
- φ3, φ4
- Remarks
- Discontinued
2023 12 28
- Model No.FVB41
- Product name
- Direct acting 2-port solenoid valve
- Port size
- Rc1/4, 3/8
- Orifice size
- φ4, φ5
- Remarks
- Discontinued
2023 12 28
- Model No.FVB51
- Product name
- Direct acting 2-port solenoid valve
- Port size
- Rc1/4, 3/8
- Orifice size
- φ4, φ5, φ7
- Remarks
- Discontinued
2023 12 28