Product Details
Solenoid valves for steam
Pilot kick 2-port solenoid valve for steam
- Model No.
- SPK
- Industry
Steam only solenoid valve that operates from differential pressure 0 with improved durability (1 million cycles). Special seal structure with PTFE square ring reduces the risk of external steam leakage.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Reliability]
Special seal structure with PTFE square ring improves external sealing force and reduces external leakage risk in high temperature steam.[Reliability]
Original piston structure resistant to foreign matter.[Durability]
The coil actuator is optimized for steam, realizing endurance of 1 million cycles.
- Variations
-
- Model No.SPK11-15A
- Product name
- Pilot kick
- Working pressure (MPa)
- 0 to 1.0
- Port size
- Rc1/2
- Remarks
- Model No.SPK11-20A
- Product name
- Pilot kick
- Working pressure (MPa)
- 0 to 1.0
- Port size
- Rc3/4
- Remarks
- Model No.SPK11-25A
- Product name
- Pilot kick
- Working pressure (MPa)
- 0 to 1.0
- Port size
- Rc1
- Remarks