Product Details
Special cylinders
Robot cylinder
- Model No.
- MFC
Discontinued 2022 01 31
- Industry
【Discontinued model】
Alternative model : GLC Series
This is a cylinder with a structure that receives applied load with the whole frame, and has rotation-stop function and high lateral load resistance.

- Documents / Download
PDF Catalog
User's Manual
CKD plus Members Only
- Features
[Lateral load resistance]
Built-in guide function realizes rotation-stop for the strong rod and lateral load resistance.[Brake function]
Selecting the type with brake enables intermediate stop.
- Variations
-
- Model No.MFC
- Product name
- Standard
- Bore size (mm)
- φ30, φ40, φ50, φ63, φ80
- Remarks
- Discontinued
2022 01 31Old Manual
- Model No.MFC-K
- Product name
- High load
- Bore size (mm)
- φ30, φ40, φ50, φ63, φ80
- Remarks
- Discontinued
2022 01 31Old Manual
- Model No.MFC-B
- Product name
- With brake
- Bore size (mm)
- φ30, φ40, φ50, φ63, φ80
- Remarks
- Discontinued
2022 01 31Old Manual
- Model No.MFC-BK
- Product name
- High load with brake
- Bore size (mm)
- φ30, φ40, φ50, φ63, φ80
- Remarks
- Discontinued
2022 01 31Old Manual