Product Details
Components for Life science
Metal-free 2-port solenoid valve
- Model No.
- EMB
- Industry
Solenoid valve for a wide range of chemical liquids. Has the largest orifice in the series.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Metal-free]
Wetted parts such as body, diaphragm, etc. are metal-free.
- Variations
-
- Model No.EMB21-8-5
- Product name
- NC
- Body material
- PTFE
- Port size
- Rc1/4
- Orifice size (mm)
- φ3
- Remarks
- Model No.EMB21-8-5-D
- Product name
- NC
- Body material
- SUS316
- Port size
- Rc1/4
- Orifice size (mm)
- φ3
- Remarks
- Model No.EMB41
- Product name
- NC
- Body material
- PTFE
- Port size
- Rc3/8
- Orifice size (mm)
- φ6, φ8
- Remarks
- Model No.EMB51
- Product name
- NC
- Body material
- PTFE
- Port size
- Rc3/8, Rc1/2
- Orifice size (mm)
- φ10, φ12, φ15
- Remarks