Product Details
Cylinders with length measuring function
Cylinder with Linear Norm Sensor
- Model No.
- SSD-LN
- Industry
A linear norm sensor is installed onto the small cylinder. This enables work on workpieces (actuator function) and detection / inspection (defective parts check / simple length measurement) at the same time.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[With linear norm sensor]
Special magnetic sensor that can obtain a nearly linear output for the travel distance of the piston with magnet.
Intermediate detection and length measurement never achieved by normal cylinder switches are possible.
[Display makes inspection simple and easy]
Display added to analog output.
Inspection results are processed directly and digitally displayed, thus eliminating the hassles of post-processing.
- Variations
-
- Model No.SSD-LN
- Product name
- Double acting
- Bore size
- φ12, φ16, φ20, φ32, φ50
- Remarks
- Model No.SSD-O-LN
- Product name
- Double acting / low speed
- Bore size
- φ12, φ16, φ20, φ32, φ50
- Remarks