Product Details
Components for Life science
High corrosion resistant direct acting 2-port solenoid valve
- Model No.
- HB
- Industry
- Biochemical analysis equipment
High corrosion-resistant stainless steel body. Compatible with pure water. Excellent in silence. Proven solenoid valve.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[High corrosion resistance]
SUS316 is adopted for the body material.
- Variations
-
- Model No.HB11
- Product name
- NC
- Orifice (mm)
- φ1, φ1.5
- Port size
- M5
- Seal
- NBR, FKM
- Remarks
- Model No.HB21
- Product name
- NC
- Orifice (mm)
- φ1.6, φ2.3, φ3.2
- Port size
- Rc1/8
- Seal
- NBR, FKM, PTFE
- Remarks
- Model No.HB31
- Product name
- NC
- Orifice (mm)
- φ3
- Port size
- Rc1/8, Rc1/4
- Seal
- NBR, FKM, PTFE
- Remarks
- Model No.HB41
- Product name
- NC
- Orifice (mm)
- φ4, φ7
- Port size
- Rc1/4, Rc3/8
- Seal
- NBR, FKM, PTFE
- Remarks