Product Details
Ball valves
Air operated 2, 3-port ball valve (compact rotary valve)
- Model No.
- CHB・CHG
- Industry
Air operated ball valve. Resistant to foreign matter with strong air operated opening and closing, it can control large flow rates with low pressure loss. With solenoid valve also available.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.[Reliability]
Stable operation resistant to foreign matter is realized by strong air operated opening and closing.[Ease of use]
Bi-directional pressurization is possible with 2-port valve.[Wide variation]
Supports a wide range of port sizes from 3/8 to 2.
Stainless body, Full bore added to line up ,Port size Rc1/2 to Rc1 1/2.
Available for various applications with a lineup including models with spring return and with solenoid valve.【Also corresponds to the special purpose series】
FP2 series : Compliant with Food Sanitation Law.
Compatible with P4 series and rechargeable battery manufacturing processes. Restricts the material used in the flow path and sliding parts.
- Variations
-
- Model No.CHB
- Product name
- 2-port standard bore
- Actuation
- Double acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc3/8 to 2
- Remarks
- Model No.CHBF
- Product name
- 2-port full bore
- Actuation
- Double acting
- Body material
- Copper alloy, Stainless steel
- Port size
- Rc1/2 to 1 1/2
- Remarks
- Model No.CHG
- Product name
- 3-port
- Actuation
- Double acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc1/2 to 2
- Remarks
- Model No.CHB-V
- Product name
- 2-port standard bore with solenoid valve
- Actuation
- Double acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc3/8 to 2
- Remarks
- Model No.CHBF-V
- Product name
- 2-port full bore with solenoid valve
- Actuation
- Double acting
- Body material
- Copper alloy, stainless steel
- Port size
- Rc1/2 to 1 1/2
- Remarks
- Model No.CHG-V
- Product name
- With 3-port solenoid valve
- Actuation
- Double acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc1/2 to 2
- Remarks
- Model No.CHB-R
- Product name
- 2-port standard bore
- Actuation
- Single acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc3/8 to 2
- Remarks
- Model No.CHBF-R
- Product name
- 2-port full bore
- Actuation
- Single acting
- Body material
- Copper alloy, Stainless steel
- Port size
- Rc1/2 to 1 1/2
- Remarks
- Model No.CHG-R
- Product name
- 3-port
- Actuation
- Single acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc1/2 to 2
- Remarks
- Model No.CHB-X
- Product name
- 2-port standard bore with solenoid valve
- Actuation
- Single acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc3/8 to 2
- Remarks
- Model No.CHBF-X
- Product name
- 2-port full bore with solenoid valve
- Actuation
- Single acting
- Body material
- Copper alloy, Stainless steel
- Port size
- Rc1/2 to 1 1/2
- Remarks
- Model No.CHG-X
- Product name
- With 3-port solenoid valve
- Actuation
- Single acting
- Body material
- Copper alloy / stainless steel
- Port size
- Rc1/2 to 2
- Remarks