Product Details
Ball valves
Motorized proportional control 2, 3-port ball valve
- Model No.
- MXBC2・MXGC2
- Industry
Motorized proportional control ball valve. Opening adjustment is possible in proportion to the input signal, supporting various processes such as temperature control.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Proportional control]
Opening adjustment is possible by inputting electric signals.
- Variations
-
- Model No.MXBC2
- Product name
- 2-port
- Body material
- Copper alloy / stainless steel
- Port size
- Rc3/8 to 1
- Remarks
- Model No.MXGC2
- Product name
- 3-port
- Body material
- Copper alloy / stainless steel
- Port size
- Rc1/2 to 1
- Remarks