Product Details
Ball valves
Motorized 2-port ball valve for steam
- Model No.
- MSB
- Industry
Motorized ball valve for steam that can control large flow rates with low pressure loss.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Heat-resistant]
Steam control up to fluid temperature 164°C (158°C for 50A only) is possible.[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.[Wide variation]
A wide range of port sizes from 3/8 to 2 is available.
- Variations
-
- Model No.MSB1
- Product name
- 2-port standard bore
- Body material
- Copper alloy / stainless steel
- Port size
- Rc3/8 to 2
- Remarks
- Model No.MSB1F
- Product name
- 2-port full bore
- Body material
- Copper alloy
- Port size
- Rc1/2 to 1 1/2
- Remarks
- Model No.MSB1D
- Product name
- 2-port standard bore with relay
- Body material
- Copper alloy / stainless steel
- Port size
- Rc3/8 to 2
- Remarks
- Model No.MSB1DF
- Product name
- 2-port full bore with relay
- Body material
- Copper alloy
- Port size
- Rc1/2 to 1 1/2
- Remarks