Product Details
Hand with length measuring sensor
Hand with length measuring sensor
- Model No.
- BHA-LN・BHG-LN・BHE-LN
- Industry
A length measuring sensor is installed onto the small hand component. This enables work on workpieces (actuator function) and detection / inspection (defective parts check / simple length measurement) at the same time.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[With length measuring sensor]
Special magnetic sensor that can obtain a nearly linear output for the travel distance of the piston with magnet.
Intermediate detection and length measurement never achieved by normal cylinder switches are possible.
[Intermediate detection available]
Sensor output is proportional to the actuator operation and workpiece intermediate gripping can be detected.
A variety of workpiece transport needs can be met, such as sorting mixed workpieces, detecting differently shaped workpieces and abnormal gripping detection.
[Display makes inspection simple and easy]
Display added to analog output.
Inspection results are processed directly and digitally displayed, thus eliminating the hassles of post-processing.
- Variations
-
- Model No.BHA-LN
- Product name
- Cross roller parallel hand
- Cylinder bore size
- φ12, φ16, φ20, φ25
- Remarks
- Model No.BHG-LN
- Product name
- Cross roller parallel hand / with rubber cover
- Cylinder bore size
- φ12, φ16, φ20, φ25
- Remarks
- Model No.BHE-LN
- Product name
- Centering hand
- Cylinder bore size
- φ12, φ16, φ20, φ25
- Remarks