Product Details
Pinch valves
Manual pinch valve
- Model No.
- HPV
Discontinued 2024 02 22
- Industry
【Discontinued model】
Rubber sleeve pinch valve that performs manual opening and closing operation. For various fluids including gas, water, sludge, powder, etc.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Resistance to foreign matter]
It can also control fluids containing solids such as powder and sludge.[Reliability]
Completely closed structure free from external leakage.
[Diverse lineup]
Supports a wide variety of port sizes from 25A to 100A.
- Variations
-
- Model No.HPV-25A
- Product name
- Manual
- Bore size
- 25 flange
- Rubber sleeve material
- Natural rubber / chloroprene rubber
- Remarks
- Discontinued
2024 02 22
- Model No.HPV-40A
- Product name
- Manual
- Bore size
- 40 flange
- Rubber sleeve material
- Natural rubber / chloroprene rubber
- Remarks
- Discontinued
2024 02 22
- Model No.HPV-50A
- Product name
- Manual
- Bore size
- 50 flange
- Rubber sleeve material
- Natural rubber / chloroprene rubber
- Remarks
- Discontinued
2024 02 22
- Model No.HPV-65A
- Product name
- Manual
- Bore size
- 65 flange
- Rubber sleeve material
- Natural rubber / chloroprene rubber
- Remarks
- Discontinued
2024 02 22
- Model No.HPV-80A
- Product name
- Manual
- Bore size
- 80 flange
- Rubber sleeve material
- Natural rubber / chloroprene rubber
- Remarks
- Discontinued
2024 02 22
- Model No.HPV-100A
- Product name
- Manual
- Bore size
- 100 flange
- Rubber sleeve material
- Natural rubber / chloroprene rubber
- Remarks
- Discontinued
2024 02 22