Product Details
Components for coolant
Check valve (for liquid)
- Model No.
- CCH
- Industry
- Coolant control
Ideal check valve for coolant with flow path structure resistant to foreign matter. Port sizes Rc3/8, 1/2, and 3/4 are available.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Reliability]
By making the springs and sliding portions less susceptible to fluid contact, malfunctions caused by clinging foreign matter are prevented.
[Abrasion resistance]
Adopting stainless steel material prevents flow path wear and damage.[Corrosion resistance]
With stainless steel material used, it has corrosion resistance and can be used for water control.[High pressure]
Adopts a metal sealing structure to prevent deformation of sealant, and is compatible with high pressure (7.0 MPa).
- Variations
-
- Model No.CCH
- Product name
- Check valve
- Remarks