Product Details
Gas combustion systems
Ball valve for automatic shutdown
- Model No.
- GASB
Discontinued 2020 09 30
- Industry
【Discontinued model】
Ball cutoff valve that can be used up to 1.0 MPa. Connection flanges 50A, 80A and 100A are available.
With spring return method fail-safe mechanism, it is ideal as a combustion system source valve.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Safety]
Secure cutoff via return spring when the power goes OFF in an emergency.
- Variations
-
- Model No.GASB-2
- Product name
- Ball valve for automatic shutdown
- Port size
- JIS Flange 50A
- Remarks
- Discontinued
2020 09 30
- Model No.GASB-3
- Product name
- Ball valve for automatic shutdown
- Port size
- JIS Flange 80A
- Remarks
- Discontinued
2020 09 30
- Model No.GASB-4
- Product name
- Ball valve for automatic shutdown
- Port size
- JIS Flange 100A
- Remarks
- Discontinued
2020 09 30