Contact Us

Product Details

Gas combustion systems

Fluid operated 2-position cutoff valve

Model No.
HS
Industry
  • Industrial furnaces
  • Boilers
  • Cooling/heating water machines
  • Methanation equipment
  • Hydrogen extraction equipment

【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas.
In order to identify the hydrogen gas line, and the hydrogen nameplate is attached.
Large flow rate compatible gas cutoff valve that opens and closes with built-in hydraulic pump. (Port size 50A, 80A)

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Large flow rate]
Valve structure of built-in lever supports large flow rates.

[Ease of use]
Indicator for checking valve open / close state.

[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.

Variations
Model No.HS
Product name
Fluid operated 2-position cutoff valve
Remarks

Return to Product List