Contact Us

Product Details

Gas combustion systems

Medium pressure gas cutoff valve (quick open)

Model No.
VNM
Industry
  • Industrial furnaces
  • Boilers
  • Cooling/heating water machines
  • Methanation equipment
  • Hydrogen extraction equipment

【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Quick open type cutoff valve compatible with medium pressure (0.3 MPa) gas.

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Compact]
Lightweight and compact with solenoid valve drive method.

[Safety]
Built-in rectifier ensures low noise and no coil burnout.

[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.

Variations
Model No.VNM-25
Product name
Standard
Remarks
Model No.VNM-25-E
Product name
With operation confirmation micro switch
Remarks

Return to Product List