Product Details
Gas combustion systems
Low pressure gas combination valve
- Model No.
- GAV
Discontinued 2022 12 28
- Industry
【Discontinued model】
Alternative model : GHV Series
Combination cutoff valve with low pressure (5 kPa) specifications. Governor is also compactly integrated to ensure safety with a dual cutoff.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Safety]
Dual cutoff is realized by double solenoid valves.[Compact]
Compact integration of solenoid valve + governor + solenoid valve allows space saving.[Work-hour reduction]
Integration of solenoid valve + governor + solenoid valve also reduces piping work-hours.
- Variations
-
- Model No.GAV
- Product name
- Low pressure gas combination valve
- Port size
- Rp 3/4 to 1 1/2
- Remarks
- Discontinued
2022 12 28