Product Details
Gas combustion systems
Intermediate pressure gas combination valve
- Model No.
- GHV
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Combination cutoff valve supporting intermediate pressure gas (up to 50 kPa). Two solenoid valves are integrated to support dual cutoff and ensure safety. Built-in governor type is also available and contributes to space saving.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Safety]
Two integrated solenoid valves support dual gas cutoff.[Compact]
Space saving is possible by integration of solenoid valve + governor + solenoid valve.[Work-hour reduction]
Integration of solenoid valve + governor + solenoid valve also reduces piping work-hours.[Stock reduction] (25A to 50A)
Port size can be changed by replacing the flange.[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
- Variations
-
- Model No.GHV-G
- Product name
- Solenoid valve with built-in governor + solenoid valve
- Port size
- Rp1 to 2
- Remarks
- Model No.GHV-N
- Product name
- Solenoid valve + solenoid valve
- Port size
- Rp1 to 2
- Remarks
- Model No.GHV-L
- Product name
- Solenoid valve + solenoid valve (slow open)
- Port size
- Rp1 to 2
- Remarks