Product Details
Gas combustion systems
Gas cutoff valve (slow open)
- Model No.
- VLA
NEW
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Slow open gas cutoff valve covering up to intermediate pressure.
Available for various bore sizes from Rp1/2 to 2 1/2.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Safety]
Slow open prevents the burner from going out.[Variation]
Available for various port sizes from Rp1/2 to Rp2 1/2.[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
- Variations
-
- Model No.VLA
- Product name
- Gas cutoff valve (slow open)
- Port size
- Rp1/2 to 1 1/2
- Remarks