Product Details
Air operated valves (cylinder valves)
Compact air operated 2-port valve
- Model No.
 - NAB・GNAB
 
- Industry
 
It is a compact air operated valve that supports port sizes of Rc1/4 and 3/8. 
It supports a wide variety of fluids by selecting the corresponding body and sealing material, and can be reduced in weight by selecting the cylinder cover resin type.

- Documents / Download
 PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
 [Supports multiple fluids]
The body material (copper alloy/stainless steel) and sealing material (nitrile rubber/fluoro rubber) can be selected accordingly to support various fluids.[Lightweight]
It is compact, lightweight and can be further reduced in weight by selecting PPS resin as the cylinder cover material.[Easy air piping]
In connection for the external pilot air, integrated fitting for fiber tube (φ1.8 mm air tube) can be selected.
- Variations
 - 
- Model No.NAB1
 - Product name
 - NC
 
- Port size
 - Rc1/4, 3/8
 
- Body material
 - Copper alloy/stainless steel
 
- Sealant
 - Nitrile rubber/fluoro rubber
 
- Remarks
 
- Model No.NAB2
 - Product name
 - NO
 
- Port size
 - Rc1/4, 3/8
 
- Body material
 - Copper alloy/stainless steel
 
- Sealant
 - Nitrile rubber/fluoro rubber
 
- Remarks
 
- Model No.NAB3
 - Product name
 - Double acting
 
- Port size
 - Rc1/4, 3/8
 
- Body material
 - Copper alloy/stainless steel
 
- Sealant
 - Nitrile rubber/fluoro rubber
 
- Remarks