Product Details
Air operated valves (cylinder valves)
Air operated 2-port valve (Cylinder valve)
- Model No.
- SAB・SVB
- Industry
Air operated valve of a cylinder drive type that’s available in a wide range of port sizes from Rc1/4 to 80. It supports water, air, steam and low vacuum, and solenoid valve mounted type is also available.

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Reliability]
External pilot air operated cylinder is resistant to foreign matter and guarantees reliable opening/closing.[Supports multiple fluids]
Series that supports water, air, low vacuum and steam is available.
By selecting the body and seal material option in each series, it can support a wider range of fluids.[Improved workability]
The actuator section can be changed in 4 directions, enabling easy piping and wiring work.
- Variations
-
- Model No.SAB※W
- Product name
- Air operated
- Actuation
- NC / NO / double acting
- Working fluid
- Water / Liquid
- Port size
- Rc1/4 to 80 flange
- Remarks
- Model No.SAB※A
- Product name
- Air operated
- Actuation
- NC / NO / Double acting
- Working fluid
- Compressed air / Gas
- Port size
- Rc1/4 to 80 flange
- Remarks
- Model No.SAB※S
- Product name
- Air operated
- Actuation
- NC / NO / Double acting
- Working fluid
- Compressed air / Gas
- Port size
- Rc1/4 to 2, 50 flange
- Remarks
- Model No.SAB※V
- Product name
- Air operated
- Actuation
- NC / NO / Double acting
- Working fluid
- Low vacuum / air / gas / water
- Port size
- Rc1/4 to 2, 50 flange
- Remarks
- Model No.SVB※W
- Product name
- With solenoid valve
- Actuation
- NC / NO
- Working fluid
- Water / liquid
- Port size
- Rc1/4 to 80 flange
- Remarks
- Model No.SVB※A
- Product name
- With solenoid valve
- Actuation
- NC / NO
- Working fluid
- Compressed air / gas
- Port size
- Rc1/4 to 80 flange
- Remarks
- Model No.SVB※S
- Product name
- With solenoid valve
- Actuation
- NC / NO
- Working fluid
- For steam / water / air
- Port size
- Rc1/4 to 2, 50 flange
- Remarks
- Model No.SVB※V
- Product name
- With solenoid valve
- Actuation
- NC / NO
- Working fluid
- Low vacuum / air / gas / water
- Port size
- Rc1/4 to 2, 50 flange
- Remarks