Contact Us

Product Details

Air operated valves (cylinder valves)

Diaphragm cylinder valve

Model No.
NAD・GNAD
Industry

It is a clean-room compact air operated valve that separates the flow path part and sliding part.
It supports manifolds and saves space inside devices and systems.

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.

[Space saving/reduced processes]
Manifold is available, making it possible to save piping space and reduce piping hours.

Variations
Model No.NAD1
Product name
NC
Port size
Rc3/8
Remarks
Model No.NAD2
Product name
NO
Port size
Rc3/8
Remarks
Model No.NAD3
Product name
Double acting
Port size
Rc3/8
Remarks
Model No.NAD※V
Product name
Low vacuum
Port size
Rc3/8
Remarks
Model No.GNAD1
Product name
NC/manifold
Port size
Rc3/8
Remarks
Model No.GNAD2
Product name
NO/manifold
Port size
Rc3/8
Remarks
Model No.GNAD3
Product name
Double acting/manifold
Port size
Rc3/8
Remarks
Model No.GNAD※V
Product name
Low vacuum/manifold
Port size
Rc3/8
Remarks

Return to Product List