Product Details
Air operated valves (cylinder valves)
Diaphragm cylinder valve
- Model No.
- LAD
- Industry
It is a clean-room air operated valve that supports port sizes of Rc3/8 to 1 and separates the flow path part and drive part. It supports a variety of fluids with the selected body diaphragm material.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.
Supports metal-free usage.
[Supports multiple fluids]
It can control various fluids from general fluids to nitrogen gas and pure water depending on the body material (PPS resin/stainless steel) and diaphragm material (PTFE/EPDM) selected.[Large flow rate/compact body]
The flow path structure with low pressure loss supports a large flow rate with a compact body.[Flow rate adjustment]
The flow rate can be adjusted with the optional manual flow adjustment mechanism.
[Exportable]
All models are products which are not subject to the Export Trade Control Order.
- Variations
-
- Model No.LAD1
- Product name
- NC
- Port size
- Rc3/8 to 1
- Body material
- PPS/stainless steel
- Diaphragm material
- PTFE/EPDM
- Remarks
- Model No.LAD2
- Product name
- NO
- Port size
- Rc3/8 to 1
- Body material
- PPS/stainless steel
- Diaphragm material
- PTFE/EPDM
- Remarks
- Model No.LAD3
- Product name
- Double acting
- Port size
- Rc3/8 to 1
- Body material
- PPS/stainless steel
- Diaphragm material
- PTFE/EPDM
- Remarks