Contact Us

Product Details

Space saving cylinders

Compact cylinder

Model No.
SSD
Industry

This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length. Perform adjustment so that a lateral load is not applied to the cylinder before use.

Features

[Female thread provided as standard]
External mounting is possible with female thread attached to the end of the rod.
Male thread is also available, increasing the selection range.

[All bore sizes miniature switch mountable] (excluding heat resistance)
All bore sizes / all series miniature proximity / reed switch can be mounted.

[Direct mount]
Can be mounted directly with hexagon socket head cap screw.
Either through bolt or screw-in mounting can be selected.

Variations
Model No.SSD
Product name
Double acting / single rod
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160
Remarks
Model No.SSD-K
Product name
Double acting / high load
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-X
Product name
Single acting / push
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50
Remarks
Model No.SSD-Y
Product name
Single acting / pull
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50
Remarks
Model No.SSD-T
Product name
Double acting / heat resistance
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-T1L
Product name
Double acting / with heat resistant cylinder switch
Bore size
φ16, φ20, φ25, φ32, φ40, φ50, φ63
Remarks
Model No.SSD-K-※C
Product name
Double acting / high load / rubber-air cushioned
Bore size
φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-Q
Product name
Double acting / position locking
Bore size
φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-F
Product name
Double acting / fine speed
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KF
Product name
Double acting / high load / fine speed
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-O
Product name
Double acting / low speed
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KU
Product name
Double acting / high load / low friction
Bore size
φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-D
Product name
Double acting / double rod
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160
Remarks
Model No.SSD-B
Product name
Double acting / back-to-back
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-W
Product name
Double acting / two-stage
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-M
Product name
Double acting / rotation-stop
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63
Remarks
Model No.SSD-G2
Product name
Double acting / coolant proof (packing: NBR)
Bore size
φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-G3
Product name
Double acting / coolant proof (packing: FKM)
Bore size
φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KG2
Product name
Double acting / high load / coolant proof (packing: NBR)
Bore size
φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KG3
Product name
Double acting / high load / coolant proof (packing: FKM)
Bore size
φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-G1
Product name
Double acting / coil scraper
Bore size
φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-G4
Product name
Double acting / anti-spatter adherence
Bore size
φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KG1
Product name
Double acting / high load / coil scraper
Bore size
φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KG4
Product name
Double acting / high load / anti-spatter adherence
Bore size
φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-DG1
Product name
Double acting / double rod / coil scraper
Bore size
φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-DG4
Product name
Double acting / double rod / anti-spatter adherence
Bore size
φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-G5
Product name
[Custom order product] Double acting / environment-resistant scraper
Bore size
φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KG5
Product name
Double acting / high load / environment-resistant scraper
Bore size
φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-L4
Product name
Double acting / with strong magnetic field proof switch
Bore size
φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-G1L4
Product name
Double acting / coil scraper / with strong magnetic field proof switch
Bore size
φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KL4
Product name
Double acting / high load / with strong magnetic field proof switch
Bore size
φ40, φ50, φ63, φ80, φ100
Remarks
Model No.SSD-KG1L4
Product name
Double acting / high load / coil scraper / with strong magnetic field proof switch
Bore size
φ40, φ50, φ63, φ80, φ100
Remarks

Return to Product List