Product Details
Manual valves
Toggle valve for chemical liquid
- Model No.
- TMD
Discontinued 2018 09 30
- Industry
【Discontinued model】
Capable of manual opening / closing with a single touch.

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[One snap action]
It can be switched ON / OFF with one snap action
- Variations
-
- Model No.TMD※02
- Product name
- Manual valve
- Connection size (tube exterior)
- 1/8”, 1/4”, 1/2” 3 mm, 6 mm, 12 mm
- Orifice diameter
- 2 to 12 mm
- Connection
- Super type, Super 300, F-LOCK20, Rc
- Remarks
- Discontinued
2018 09 30