Product Details
Flow rate adjusting valves
Electric flow rate adjusting valve
- Model No.
- MNV
- Industry
- Semiconductor manufacturing process (pre-process)
Electric flow rate adjusting valve (needle valve).
The set flow rate can be remotely adjusted.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Wide range of supported fluid temperatures]
Supports fluid temperatures from 20°C to 195°C.
Processes can be reduced by selecting the unit according to the customer's temperature.
[Needle breakage prevention]
The mechanical stopper prevents the valve from completely closing, preventing the needle from being damaged.
Cools the internal mechanism with air to improve stability at high temperatures.
- Variations
-
- Model No.MNV
- Product name
- Flow rate adjusting valve
- Orifice size
- 3.4 mm
- Connection size (tube exterior/thread diameter)
- 3/8”
- Connection
- Super 300
- Remarks