Product Details
Liquid level sensors
Fine level switch
- Model No.
- KML
NEW
- Industry
- Semiconductor manufacturing process (pre-process)
- N2 purging related products
Detects with high accuracy the level of fluids including pure water, acids, alkalis and solvents, outputting electrical signals.

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Remote operation possible] (KML703 Series)
Since the sensor and display are separated, it is possible to install the operation display away from the liquid bath.
The built-in communication function (RS485) allows operation from the host computer.
[Resistant to fluctuations in environmental pressure] (KML703 Series)
As the differential pressure method detects the differential pressure between the environmental pressure and water level, it is capable of detection resistant to fluctuation in environmental pressure by setting the detection tube and environment detection tube in an environment with the same pressure.
[Hihg durability](KML502, MKML2, MXKML2 )
Improved durability by changing diaphragm material.[Improved usability](MKML2, MXKML2)
Adoption of a block structure makes it possible to change the number of couplings.
- Variations
-
- Model No.KML502
- Product name
- Detection 1-point Single unit
- Communication
- -
- Repeatability
- ±1mm
- Remarks
- Model No.KML60
- Product name
- Detection 4-point Single unit
- Communication
- -
- Repeatability
- ±10 mm
- Remarks
- Model No.KML703-G
- Product name
- Detection 8-point Gauge pressure
- Communication
- RS485
- Repeatability
- ±3 mm
- Remarks
- Model No.KML703-D
- Product name
- Detection 8-point Differential pressure (Reduced environmental fluctuation)
- Communication
- RS485
- Repeatability
- ±3 mm
- Remarks
- Model No.MKML2
- Product name
- Detection 1-point Manifold
- Communication
- -
- Repeatability
- ±1mm
- Remarks
- Model No.MXKML2
- Product name
- Detection 4-point Manifold
- Communication
- -
- Repeatability
- ±10mm
- Remarks
- Model No.KML50
- Product name
- Detection 1-point Single unit
- Communication
- -
- Repeatability
- ±1 mm
- Remarks
- Discontinued
2024 11 29Old Catalog
- Model No.KML702
- Product name
- Digital fine level switch
- Communication
- RS485
- Repeatability
- ±3mm
- Remarks
- Discontinued
2016 08 31Old Catalog
- Model No.MKML
- Product name
- Detection 1-point Manifold
- Communication
- -
- Repeatability
- ±1 mm
- Remarks
- Discontinued
2024 11 29
- Model No.MXKML
- Product name
- Detection 4-point Manifold
- Communication
- -
- Repeatability
- ±10 mm
- Remarks
- Discontinued
2024 11 29