Product Details
Regulators
Manual regulator
- Model No.
- PYM・PMM
Discontinued some variations
- Industry
- Semiconductor manufacturing process (pre-process)
A manual regulator for controlling the pressure of pure water, etc.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[For pressure control]
A manual type with emphasis on ease of use.
- Variations
-
- Model No.PYM
- Product name
- SUS body (small bore size)
- Connection size (tube exterior/thread diameter/nominal)
- 1/8”, 1/4”
- Connection
- Rc
- Remarks
- Model No.PMM20
- Product name
- Fluorine resin body (medium bore size)
- Connection size (tube exterior/thread diameter/nominal)
- 3/8” 8 mm, 10 mm
- Connection
- Super Type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek
- Remarks
- Model No.PMM50
- Product name
- Fluorine resin body (large bore size)
- Connection size (tube exterior/thread diameter/nominal)
- 25
- Connection
- PVDV union fitting
- Remarks
- Model No.PMM10
- Product name
- Manual regulator
- Connection size (tube exterior/thread diameter/nominal)
- Connection
- Remarks
- Discontinued
2009 09 30