Product Details
Regulators
Pilot regulator
- Model No.
- PMP
- Industry
- Semiconductor manufacturing process (pre-process)
A regulator designed to stabilize the pressure fluctuation of chemical liquids and pure water supply parts using pilot air control. By combining with an electro pneumatic regulator, it is also possible to remotely adjust the set pressure.

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[High precision / high-speed response]
High-precision pressure stability and high-speed response of the diaphragm structure.
Flow path structure with less retention area improves the displacement characteristics.
Wetted parts are all made of fluorine resin to achieve high clean levels and high corrosion resistance.
[Pressure fluctuation reduction]
Pulsation from diaphragm pump can be inhibited.
The set pressure can also be changed remotely depending on product or recipe differences.
[Added ‘Compact’ lineup]
Space-saving PMP002 Series were added to 1/4", 3/8" port sizes.
- Variations
-
- Model No.PMP002
- Product name
- Small size
- Recommended flow rate
- 0.2~3ℓ/min
- Connection size (tube exterior/thread diameter)
- 1/4”, 3/8” 6mm, 10mm
- Connection
- SUPER 300
- Remarks
- Model No.PMP202
- Product name
- Small to medium bore size
- Recommended flow rate
- 0.2 to 5 ℓ/min
- Connection size (tube exterior/thread diameter)
- 1/4”, 3/8” 6 mm, 10 mm
- Connection
- SUPER 300, F-LOCK60
- Remarks
- Model No.PMP402
- Product name
- Large bore size
- Recommended flow rate
- 2 to 20 ℓ/min
- Connection size (tube exterior/thread diameter)
- 1/2”, 3/4”, 1” 12 mm, 25 mm
- Connection
- SUPER 300
- Remarks