Contact Us

Product Details

Space saving cylinders

Guided super compact cylinder

Model No.
SSG
Industry

These cylinders belong to the compact cylinder SSD Series, equipped with a guide rod and plate. No more struggles with design and assembly.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Equipped with guide rod]
Compact cylinder SSD Series, equipped with guide rod.
Improved lateral load resistance and non-rotating performance.

[Equipped with convenient plate]
Compact cylinder SSD Series equipped with convenient plate.
No more struggles with design and assembly.

[Compatible mounting]
Compatible mounting pitch with compact cylinder SSD Series, enabling smooth replacement.

[Cylinder switch grooves provided on four surfaces] (φ25 to φ100)
A cylinder switch can be mounted on the same surface as the piping port.
Improved visibility and maintainability.

Variations
Model No.SSG
Product name
Double acting / single rod
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Stroke length (mm)
5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
Remarks
Model No.SSG-L
Product name
Double acting / single rod / with switch
Bore size
φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
Stroke length (mm)
5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
Remarks
Model No.SSG-L1
Product name
Double acting/single rod/2-color display, off-delay, with T1* switch (φ12, 16)
Bore size
φ12, φ16
Stroke length (mm)
5, 10, 15, 20, 25, 30
Remarks

Return to Product List